??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BES 18-SM-3
HELP_VARIABLE
Company
Balluff
Description
Mechanical Protection
Bill of material
BALLUFF BES 18-SM-3
VERF
Availability
Available
BC
Order code
BAM00F1
TC
Product identifier
BES 18-SM-3
PX
Product view
42874_00
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.040 Kg
TRAFFIC
Customs number
39263000
DESCRIPT
Description
Short description = Protective cap, Use = For M18 sensors, Material = PTFE, Dimension = Ø 38.50 mm/Ø 18.00 mm x 65.00 mm, Mounting part = Threads
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.